Fixed speed hot water circulator with stainless steel pump housing

TLCN – TLCHN are residential and light commercial circulators for circulation of hot water in high flow/ high head domestic hot water systems. The motor is a manually set three speed wet motor.

Specifications

  • Delivery: up to 12 m³/h
  • Head: up to 12 m
  • Power supply: single-phase 50 Hz
  • Power: from 30 W up to 400 W
  • Maximum operating pressure: 10 bar
  • Temperature of pumped liquid: from 2°C to 110°C