ResiBoost Intelligent residential constant water pressure system

Lowara : Variable Speed Controls and Pumps :

The ResiBoost is a series of constant pressure systems for residential water supply. It’s a complete packaged solution including Lowara stainless steel pumps, a variable speed drive and all other necessary components in one package.

The unit is programmed for constant pressure and it easy to setup and operate, just setting the required pressure (Plug and Play).

ResiBoost is designed to be safe and secure including built in overcurrent, incorrect supply voltage, short circuit and dry run protections. It can also be manually by-passed in case of a VFD failure.

Lowara-GS-Resiboost-webThe ResiBoost is available with the following pumps:

  • e-HM vertical multistage pump
  • VM horizontal multistage pump
  • BG self-priming pump
  • e-GS 4” borehole pump
  • Scuba 5” well pump

Specifications

  • Delivery: up to 15 m³/h
  • Head: up to 95 m
  • Power supply: single-phase 50 and 60 Hz
  • Power: from 0.37 kW up to 2,2 kW
  • Maximum operating pressure: 8 bar (water cooled) 16 bar (air cooled)

 

Brochures

Installation/Operation Manuals

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com