Aquontroller 230V Drive for single phase motors

Lowara : Variable Speed Controls and Pumps :

The AQUONTROLLER was specially designed for pump systems in residential buildings. It offers constant water pressure – independent of the required flow. With this controller the pump is operated smoother for an extended life. Energy savings are the result of the precise control on demand.

AQUONTROLLER stands for easy installation and high reliability which are the most important factors for installers. The inverter has inbuilt protection against various system faults
Specifications
Power supply: single-phase 50 and 60 Hz
Power: up to 1.50 kW

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com