SP Close-coupled, self-Priming pumps with liquid side channel and star impeller

Lowara : Single Stage Pumps :

Close-coupled self-Priming pumps with liquid side channel and star impeller. Designed to remain primed even in the presence of water-dissolved gases or when the suction line is not filled with liquid. The Nickel-plated brass impeller avoids possible jamming due to oxidation.

Specifications

  • Delivery: up to 2.75 m³/h
  • Head: up to 50 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.55 kW up to 0.75 kW
  • Maximum operating pressure: 8 bar
  • Temperature of pumped liquid: from -10 °C to 40 °C
XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com