Vogel Series LSN

Lowara : Single Stage Pumps :

Volute casing pump acc. ISO 2858 and ISO 5199
Single Stage Pumps – LSN
Horizontal single stage volute casing pump, designed acc. to the international standards ISO 2858 /EN 22858 and ISO 5199/EN 25199
Specifications

Delivery: up to 450 m³/h
Head: up to 150 m
Power supply: three-phase 50 and 60 Hz
Maximum operating pressure: 16 bar
Temperature of pumped liquid: from -40 °C to 180 °C

Brochures

Installation/Operation Manuals
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com