Vogel Series LN, L

Lowara : Single Stage Pumps :

Volute casing pump acc. EN 733
Single Stage Pumps – LN, L
Horizontal single stage volute casing pump according to EN 733

Specifications

Delivery: up to 600 m³/h
Head: up to 100 m
Power supply: single-phase
Maximum operating pressure: 12 bar
Temperature of pumped liquid: to 140 °C

Brochures

Technical Brochures

    Installation/Operation Manuals

    DXF-Format (2D) & STEP (3D).

    XylectSelection tool for Xylem Products
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
    Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
    Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com