Vogel Series LM, LMN

Lowara : Single Stage Pumps :

Blockpump

Single stage end suction pump in close coupled (block) design with direct mounted IEC motor, design B5.

Specifications

  • Delivery: up to 500 m³/h
  • Head: up to 95 m
  • Power supply: three-phase
  • Power: up to 37 kW
  • Maximum operating pressure: 12 bar
  • Temperature of pumped liquid: to 140 °C

Brochures

Technical Brochures

    Installation/Operation Manuals

    XylectSelection tool for Xylem Products
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
    Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
    Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com