FH Centrifugal electric pumps in compliance with EN 733 – DIN 24255

Lowara : Single Stage Pumps :

Cast iron pump body and AISI 316L stainless steel, laser-technology welded impeller. Suitable for pumping hot and cold, moderately aggressive liquids.

Available models:
FHE Close-coupled with special motor shaft extension.
FHS With stub shaft and standard motor.
FHF With flexible coupling, adapter, base and standard motor in compliance with EN 733 – DIN 24255.

Specifications

  • Delivery: up to 700 m³/h
  • Head: up to 100 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.25 kW up to 132 kW
  • Maximum operating pressure: 16 bar
  • Temperature of pumped liquid: from -30 °C to 120 °C

Files in DXF (2D) and STEP (3D) format.

XylectSelection tool for Xylem Products

Regional Office:

Xylem Water Solutions Singapore
6 Wan Lee Road (Jurong)
Singapore 627937
Tel: +65.6266.6006
Fax: +65.6266.5005
Email: sales.sg@xyleminc.com

Country Brands Distributors Address Contact Person Telephone Email Address
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com