NEW- e-NSC series

Lowara : Single Stage Pumps :

Lowara e-NCS 1

Taking end suction pumps to a new level

By combining high efficiency with high flexibility regarding installation, material options and temperature, the new Lowara e-NSC series is the natural choice for water transport, hydronic heating and chiller systems, fire protection systems and a vast number of industrial applications.

High efficiency

New designed high efficiency hydraulics well exceeding the ErP2015 level and IE3 motors set the basis for very low operation costs.

Long service life & easy maintenance

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-NSC is also designed for easy maintenance and all service points are easy reachable to reduce downtime.

Exactly the right configuration

With materials options spanning from cast iron to duplex stainless steel and different mechanical face seal options, the e-NSC is the right solution for 1000’s of liquids.

Specifications

  • Delivery: up to 1800 m³/h
  • Head: up to 120 m
  • Power supply: three-phase 50 and 60 Hz
  • Power: from 3 kW up to 355 kW
  • Maximum operating pressure: 16 bar
  • Temperature of pumped liquid: from -20°C to +140°C
  • Extended temperature versions from -40°C to +180°C

Brochures

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com