CO Threaded centrifugal pumps with open impeller

Lowara : Single Stage Pumps :

These pumps combine the advantages of an open impeller with those of the AISI 316 stainless steel construction, which is particularly suited for handling moderately aggressive liquids with suspended solids.

Related products: SHO

Specifications

  • Delivery: up to 54 m³/h
  • Head: up to 24 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.37 kW up to 3 kW
  • Maximum operating pressure: 8 bar
  • Temperature of pumped liquid: from -10 °C to 120 °C
  • Free passage: up to 20 mm
XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com