CEA, CA Stainless steel threaded centrifugal pumps

Lowara : Single Stage Pumps :

Wide range of pumps for domestic and industrial applications.
Single-impeller (CEA) and dual-impeller (CA) models available.
Available on request “V” version with FPM seals for temperature up to 110°C and “N” version completely made of AISI 316 stainless steel.

Specifications

  • Delivery: up to 31 m³/h
  • Head: up to 62 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.37 kW up to 3 kW
  • Maximum operating pressure: 8 bar
  • Temperature of pumped liquid: from -10 °C to 110 °C
XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com