BG Self-priming centrifugal pumps with built-in ejector system

Lowara : Single Stage Pumps :

Self-priming close-coupled centrifugal pumps with built-in ejector system, designed to remain primed even in the presence of water-dissolved gases. The extensive use of pressed stainless steel ensures a high-performance, durable and lightweight pump. Suitable for use with drinking water. “Garden” version, available with handle, terminal box with incorporated switch.

Specifications

  • Delivery: up to 4.20 m³/h
  • Head: up to 53 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.37 kW up to 1.10 kW
  • Maximum operating pressure: 8 bar
  • Temperature of pumped liquid: from -10 °C to 40 °C
XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com