AG, JEC Self-priming pumps for swimming pools

Lowara : Single Stage Pumps :

These pumps are ideal for private or community swimming pools, for water tanks and light industrial applications.
Suitable for seawater and water treated with chlorine, bromine and iodine.

Specifications

  • Delivery: up to 30 m³/h
  • Head: up to 17 m
  • Power supply: both single and three-phase 50 Hz
  • Power: from 0.30 kW up to 1.50 kW
  • Maximum operating pressure: 2 bar
  • Temperature of pumped liquid: from -10 °C to 40 °C
XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com