Genyo Electric Pump Control and Protection System

Lowara : Pump Accessories :

Genyo, the new range of compact electronic devices, pressure/flow switches for control and protection of electric pumps. Genyo is controlled by an electronic circuit and is composed of a diaphragm and counteracting spring system integrated with flow and pressure sensors. Genyo enables automatic control of pump start-up and shutdown based on actual water demand, preventing any pressure fluctuations at delivery points with constant operating point. Genyo integrates multiple system controls into a single device. Available in two versions: 8A with three fixed starting pressures (GENYO 8A), and 16A with automatic restart (GENYO 16A).

Specifications
Delivery: up to 10 m³/h
Power supply: both single and three-phase 50 and 60 Hz
Power: up to 2.20 kW
Maximum operating pressure: 10 bar
Temperature of pumped liquid: to 60 °C

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com