TDB, TDV Vertical multistage electric pumps

Lowara : Multistage Pumps :

High reliability electric pumps designed to meet the requirements of a wide range of users, in many different versions featuring a large variety of construction features and materials, and flow rates of 22, 35, 58, 78, 120, 170, 220 and 280 m3/h. Depending on the model, the available versions are made entirely of cast iron or stainless steel, or cast iron with bronze impellers, with PN10/16, PN25/40 or PN63 flanges. For more information please contact our Sales Network.

Specifications

  • Delivery: up to 340 m³/h
  • Head: up to 500 m
  • Power supply: three-phase 50 Hz
  • Power: from 2.20 kW up to 355 kW
  • Maximum operating pressure: 63 bar
  • Temperature of pumped liquid: from -10 °C to 140 °C
XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com