Vogel Series MP, MPA, MPB, MPV

Lowara : Multistage Pumps :

MP and MPA – Horizontal multistage pump with bearings on both ends.

MPB and MPV – Vertical multistage pump.
Specifications

Delivery: up to 340 m³/h
Head: up to 500 m
Power supply: three-phase 50 and 60 Hz
Maximum operating pressure: 55 bar
Temperature of pumped liquid: to 140 °C

Brochures

Installation/Operation Manuals

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com