e-SV Stainless Steel Vertical Multi-stage Pumps

Lowara : Multistage Pumps :

Highly reliable and technologically advanced multipurpose pump capable of satisfying the needs of a wide variety of users. Many different construction designs are available, with models featuring 1-3-5-10-15-22-33-46-66-92-125 m3/h nominal capacities.
All >= 0.75kW are equipped with IE2 standard motors.

New design features:

  • Balanced mechanical seal replaceable with out need for pump disassembling (for 10-15-22SV>=5,5kW, 33-46-66-92-125SV)
  • “O” Ring seat design to allow for simple outer sleeve disassembly
  • Floating for self alignment replaceable diffuser wear ring (PPS Glass filled tecnopolymer to withstand chemically corrosive, mechanically aggressive and high temperature liquids)
  • Reduced impeller axial thrust for longer standard motor bearing life (17,500h)
  • Hard Material Intermediate bush bearing (Tungsten Carbide/Silicon Carbide) to improve life and ability to withstand heavy duty applications, like boiler feeding
  • High temperature seal option (150°C max) with low NPSH design, high pressure design (up to 40 Bar), and passivated & electro-polished version are available upon request.

Further unique features of the e-SV include the integration of performance diagnostic devices such as the i-Alert™ vibration monitor and Dry Run sensor. i-Alert™ is provided as standard on ≥7.5kW, and as an accessory on all other models. The Dry Run sensor is available as an accessory for all models.

Specifications

  • Delivery: up to 160 m³/h
  • Head: up to 330 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.37 kW up to 55 kW
  • Maximum operating pressure: 40 bar
  • Temperature of pumped liquid: from -30 °C to 120 °C
XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com