TLCB, TLCHB Wet rotor fixed speed circulators in bronze

Lowara : Heating, Air Conditioning and Hot Water Circulation Pumps :

TLCB and TLCBH are threaded fixed speed wet rotor circulators with pump housing on bronze primarily for secondary hot water systems.

On-line database to find the optimal replacement for old circulators. We help you with detailed replacement information for more than 800 products.

Specifications

  • Delivery: up to 12 m³/h
  • Head: up to 12 m
  • Power supply: single-phase 50 Hz
  • Power: from 0.03 kW up to 0.40 kW
  • Maximum operating pressure: 10 bar
  • Temperature of pumped liquid: from -10 °C to 110 °C

Brochures

    Technical Brochures

      Installation/Operation Manuals

      XylectSelection tool for Xylem Products
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
      Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
      Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com