TLC, TLCH Wet rotor fixed speed circulators

Lowara : Heating, Air Conditioning and Hot Water Circulation Pumps :

TLC and TLCH are threaded fixed speed wet rotor circulators for residential and light commercial heating applications. The range also contains circulators specially designed for cooling and solar panel systems, TLCK and TLCSOL.

Specifications

  • Delivery: up to 12 m³/h
  • Head: up to 12 m
  • Power supply: single-phase 50 Hz
  • Power: from 0.03 kW up to 0.40 kW
  • Maximum operating pressure: 10 bar
  • Temperature of pumped liquid: from -10 °C to 110 °C

Brochures

    Technical Brochures

      Installation/Operation Manuals

      XylectSelection tool for Xylem Products
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
      Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
      Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com