Inline twin-pump
Heating, Air Conditioning and Hot Water Circulation Pumps – LMZ
Twin casing, single stage pump in close coupled (block) design with direct mounted IEC motor, design B5.

Specifications

Delivery: up to 350 m³/h
Head: up to 85 m
Power supply: three-phase
Power: up to 18.50 kW
Maximum operating pressure: 16 bar
Temperature of pumped liquid: to 140 °C

Brochures

Technical Brochures

    Installation/Operation Manuals

    XylectSelection tool for Xylem Products
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
    Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
    Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com