FLC, EFLC Single and twin wet rotor circulators

Lowara : Heating, Air Conditioning and Hot Water Circulation Pumps :

A robust designed series of flanged wet rotor circulators for commercial heating and cooling systems. The circulators are available in single and twin versions.

FLC: Standard fixed speed circulator
EFLC: Fully automatic electronically controlled circulator

Specifications

  • Delivery: up to 80 m³/h
  • Head: up to 20 m
  • Power supply: both single and three-phase 50 Hz
  • Power: from 0.10 kW up to 2.50 kW
  • Maximum operating pressure: 10 bar
  • Temperature of pumped liquid: from -15 °C to 120 °C

Brochures

    Technical Brochures

      Installation/Operation Manuals

      XylectSelection tool for Xylem Products
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
      Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
      Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com