FC-FCT Cast iron in-line centrifugal pumps, single and twin versions

Lowara : Heating, Air Conditioning and Hot Water Circulation Pumps :

In-line centrifugal pumps with cast iron pump body, AISI 316L stainless steel impeller entirely welded using laser technology. Suitable for handling hot or cold moderately aggressive liquids.

The following models are available:

  • FCE-FCTE Close-coupled with special motor shaft extension.
  • FCS-FCTS With stub shaft and standardised motor.

Specifications

  • Delivery: up to 330 m³/h
  • Head: up to 89 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.25 kW up to 22 kW
  • Maximum operating pressure: 16 bar
  • Temperature of pumped liquid: from -20 °C to 140 °C

Files in DXF (2D) and STEP (3D) format.

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com