High efficiency single wet rotor circulators with fixed or variable speed and threaded connections

The new Ecocirc is the latest generation high efficiency circulator based on the proven shaftless spherical motor design with ECM technology and permanent magnets. This design combines high efficiency, low noice and an affordable price.

The new generation has improved efficiency and fullfill the requirements of ErP 2015. It also has a high magnetite resistance thanks to the new Anti-Block technology.

Specifications

  • Delivery: up to 3.20 m³/h
  • Head: up to 6 m
  • Power supply: both single and three-phase 50 Hz
  • Power: from 0.01 kW up to 0.05 kW
  • Maximum operating pressure: 10 bar
  • Temperature of pumped liquid: from -10 °C to 95 °C
XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com