Ecocirc EB, EBV High efficiency wet rotor circulators in bronze

Lowara : Heating, Air Conditioning and Hot Water Circulation Pumps :

High efficiency single wet rotor circulators with fixed or variable speed, threaded connections and bronze pump housing

Ecocirc EB and EBV are high efficiency circulators based on the proven shaftless spherical motor design with ECM technology and permanent magnets. This design combines high efficiency, low noice and an affordable price.

The EBV version has a stepless speed setting. Other options are timer and temperature settings.

On-line database to find the optimal replacement for old circulators. We help you with detailed replacement information for more than 800 products.

Specifications

  • Delivery: up to 1 m³/h
  • Head: up to 3 m
  • Power supply: both single and three-phase 50 Hz
  • Power: up to 0.03 kW
  • Maximum operating pressure: 10 bar
  • Temperature of pumped liquid: from -10 °C to 95 °C

Brochures

    Technical Brochures

      Installation/Operation Manuals

      XylectSelection tool for Xylem Products
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
      Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
      Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com