Designed with focus on building services

The high efficiency approach and the hydraulic performance optimized for variable speed control makes the e-LNE the perfect choice for demanding building services applications.

High efficiency

New designed high efficiency hydraulics well exceeding the ErP2015 level and IE3 motors set the basis for very low operation costs.

Long service life & easy maintenance

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-LNE is also designed for easy maintenance and all service points are easy reachable to reduce downtime.

Specifications

  • Delivery: up to 410 m³/h
  • Head: up to 100 m
  • Power supply: three-phase 50 and 60 Hz
  • Power: from 0,25 kW up to 37 kW
  • Maximum operating pressure: 16 bar
  • Temperature of pumped liquid: from -25°C to +140°C
XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com