DDC Pump specialized for computer cooling

Lowara : Heating, Air Conditioning and Hot Water Circulation Pumps :

The DDC model is the world’s first pump to be used in mass produced water-cooled workstations, and presents an ideal solution for cooling processors and electronic components using water.

By using the shaftless spherical motor design and a permanent magnet ECM technology, the pump is very silent and has a minimum of 50.000 hours life time. The compact, only 38 mm high design makes it fit into any standard PC case.

Specifications

  • Head: up to 5 m
  • Power: up to 0.03 kW
  • Maximum operating pressure: 1.5 bar
  • Temperature of pumped liquid: to 60 °C

Brochures

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com