D5 High efficiency circulator with DC motor

Lowara : Heating, Air Conditioning and Hot Water Circulation Pumps :

The Ecocirc D5 pumps can be used wherever a highly efficient circulation pump is needed without a direct connection to AC power. They are characterised by their small size, high efficiency and very low power consumption. The shaftless spherical motor technology enables a long, maintenance free and quiet service life. Areas of application are circulating systems in industrial or medical applications, computer and laser cooling, hot water heating in a mobile home, weekend home or boat with battery-powered pump, ponds and aquariums, domestic hot water systems and car heaters.

The Ecocirc D5 solar pump can be connected directly to a photovoltaic panel and has a MPP tracking that optimizes the pump performance according to the available sunlight.

Specifications

  • Delivery: up to 0.45 m³/h
  • Head: up to 5 m
  • Power: up to 0.03 kW
  • Maximum operating pressure: 10 bar
  • Temperature of pumped liquid: to 95 °C

Brochures

    XylectSelection tool for Xylem Products

    Regional Office:

    Xylem Water Solutions Singapore
    6 Wan Lee Road (Jurong)
    Singapore 627937
    Tel: +65.6266.6006
    Fax: +65.6266.5005
    Email: sales.sg@xyleminc.com

    Country Brands Distributors Address Contact Person Telephone Email Address
    Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
    Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com