GL-GLV Submersible Electric Pumps for waste waters

Lowara : Drainage and Sewage Pumps :

Specifications
Delivery: up to 40 m³/h
Head: up to 20 m
Power supply: both single and three-phase 50 Hz
Power: from 1.10 kW up to 1.50 kW
Temperature of pumped liquid: to 50 °C
Maximum immersion depth: 5 m
Free passage: up to 50 mm

Brochures

    XylectSelection tool for Xylem Products
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
    Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
    Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com