DOMO GRI Submersible Grinder Pump

Lowara : Drainage and Sewage Pumps :

The  DOMO GRI has been design to deliver domestic sewage, liquids containing solids or fibres, and  wastewater from residential buildings to the sewer mains or a pressurized sewer network.
The grinder cuts solids in sewage into smaller bits that can easily pass through the impeller and discharge pipes. Risks of clogging or blockage are very low, and the grinder system is easily adjustable.

Specifications

Delivery: up to 6.60 m³/h
Head: up to 25 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 1.10 kW up to 1.10 kW
Temperature of pumped liquid: to 35 °C
Maximum immersion depth: 5 m

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com