DOC Submersible pumps for dirty water

Lowara : Drainage and Sewage Pumps :

DOC pumps are versatile, corrosion-resistant and compact. Three basic versions are available with 0.3 to 0.7 kW power.
A DOC 7VX version with Vortex impeller and the DOC GT with fixed vertical float switch system are also available.

Specifications
Delivery: up to 14 m³/h
Head: up to 11 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 0.25 kW up to 0.55 kW
Temperature of pumped liquid: to 40 °C
Maximum immersion depth: 5 m
Free passage: up to 20 mm

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com