DL Submersible pumps for solids-laden wastewater

Lowara : Drainage and Sewage Pumps :

DL series electric pumps, made of cast iron and stainless steel, are available with singlechannel
or Vortex impeller (DLV).
Designed to handle solids-laden wastewater, with up to 20 m head and 100 m³/h capacity.
0,6 kW (0.8 HP) to 4 kW (5.5 HP) rated power. Solids handled up to 65 mm in diameter.

Specifications
Delivery: up to 42 m³/h
Head: up to 21 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 0.60 kW up to 1.50 kW
Temperature of pumped liquid: to 50 °C
Maximum immersion depth: 5 m
Free passage: up to 50 mm

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com