DIWA Submersible pumps for dirty water

Lowara : Drainage and Sewage Pumps :

Submersible pumps for dirty water manufactured
in AISI 304 stainless steel.
Four basic models with 0.55 (0.75 HP) to
1.5 kW (2HP) rated power.
DIWA GT version with fixed vertical float switch system is also available.

Specifications
Delivery: up to 25 m³/h
Head: up to 21 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 0.55 kW up to 1.50 kW
Temperature of pumped liquid: to 50 °C
Maximum immersion depth: 7 m
Free passage: up to 8 mm

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com