DOMO Submersible stainless steel wastewater pump

Lowara : Drainage and Sewage Pumps :

DOMO series, stainless steel electric pumps, are available with twin-channel or vortex impeller (DOMO VX).
Designed to handle suspended solids up to 50mm in diameter (35 mm for DOMO 7 and DOMO 7VX).
Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power.
Versions with or without float switch are available. DRIVELUB SEAL SYSTEM.

Specifications
Delivery: up to 40 m³/h
Head: up to 14.5 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 0.55 kW up to 1.50 kW
Temperature of pumped liquid: to 35 °C
Maximum immersion depth: 5 m
Free passage: up to 50 mm

XylectSelection tool for Xylem Products

Regional Office:

Xylem Water Solutions Singapore
6 Wan Lee Road (Jurong)
Singapore 627937
Tel: +65.6266.6006
Fax: +65.6266.5005
Email: sales.sg@xyleminc.com

Country Brands Distributors Address Contact Person Telephone Email Address
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com