Z8 Submersible Borehole Pumps 8″ wells

Lowara : Borehole Pumps :

Specifications
Delivery: up to 180 m³/h
Head: up to 550 m
Power supply: three-phase 50 and 60 Hz
Power: from 150 kW up to 5.50 kW
Maximum operating pressure: 55 bar
Temperature of pumped liquid: to 30 °C
Maximum immersion depth: 350 m

XylectSelection tool for Xylem Products

Regional Office:

Xylem Water Solutions Singapore
6 Wan Lee Road (Jurong)
Singapore 627937
Tel: +65.6266.6006
Fax: +65.6266.5005
Email: sales.sg@xyleminc.com

Country Brands Distributors Address Contact Person Telephone Email Address
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com