SCUBA Close-coupled submersible pumps

Lowara : Borehole Pumps :

Specifications
Delivery: up to 7.50 m³/h
Head: up to 80 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 0.55 kW up to 1.10 kW
Temperature of pumped liquid: to 40 °C
Maximum immersion depth: 20 m
Free passage: up to 2.5 mm

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com