4OS, L4C, L6C, L6W, L8W, L10W, L12W

Lowara : Borehole Pumps :

The choice of materials ensures optimum operating performances, superior quality, reliability and ease of installation.

Specifications
Power supply: both single and three-phase 50 and 60 Hz
Power: from 0.25 kW up to 300 kW
Temperature of pumped liquid: to 35 °C
Maximum immersion depth: 350 m

XylectSelection tool for Xylem Products

Regional Office:

Xylem Water Solutions Singapore
6 Wan Lee Road (Jurong)
Singapore 627937
Tel: +65.6266.6006
Fax: +65.6266.5005
Email: sales.sg@xyleminc.com

Country Brands Distributors Address Contact Person Telephone Email Address
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com