SPHERE UNITS, BLOCK AND GENYOSYSTEM

Lowara : Booster Pump Sets :

These units consist of a single-phase automatic one pump pressure set. It’s available in the electromechanical version, Sphere Units, Block (diaphragm tank, pressure switch, pressure gauge and various connectors) and in the electronic one (pump plus Genyo).

Specifications
Delivery: up to 6.60 m³/h
Head: up to 56 m
Power supply: single-phase 50 and 60 Hz
Power: from 0.30 kW up to 1.10 kW
Maximum operating pressure: 6 bar
Temperature of pumped liquid: to 40 °C

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com