GHV Variable speed booster sets

Lowara : Booster Pump Sets :

The Lowara GHV series booster sets are fully automatic booster sets for water supply. They are equipped with 2-4 variable speed pumps with a Hydrovar pump controller, pressure transmitters and control panel, all mounted on a frame for easy installation. The Hydrovar pump controller is easy to program, designed for maximum energy efficiency and can communicate with a BMS system via Modbus.

The GHV series can be fitted with the following pumps:

Vertical multistage pumps e-SV series from 3 to 125
Specifications

Delivery: up to 640 m³/h
Head: up to 160 m
Power: up to 22 kW
Maximum operating pressure: 16 bar

Technical drawings

Files in DXF (2D) and STEP (3D) format.

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com