GSH Stainless steel pump acc to EN 733

Goulds Water Technology : Single stage centrifugal pumps :

Pumps designed to handle hot, cold and moderately aggressive liquids. Available models: GSHE Close-coupled with special motor shaft extension. GSHS With stub shaft and standard motor. GSHF With flexible coupling, adapter, base and standard motor in compliance with EN 733 – DIN 24255.

Specifications

  • Delivery: up to 240 m³/h
  • Head: up to 110 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.25 kW up to 75 kW
  • Maximum operating pressure: 12 bar
  • Temperature of pumped liquid: from -10 °C to 120 °C
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
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg