GIS, GISO Series End Suction Pumps

Goulds Water Technology : Single stage centrifugal pumps :

Goulds Water Technology is renowned for manufacturing the highest quality pumping equipment utilizing the best engineering practices available worldwide. The GISO / GIS series back pull out, foot mounted centrifugal is no exception. The single stage end suction pump has been designed with latest CAD (Computer Aided Design) and CFD (Computational Fluid Dynamics) and is accordance with the international standard ISO 2858.  This highly efficient and flexible design makes the GISO / GIS series pump ideal for wide range of pumping applications, from water supply and irrigation to mining and building services.

Design Versions
The pump comes in two designs: “GISO” frame mount series is suitable for belt  motors and “GIS” close coupled   series is suitable for direct attachment to 2 or 4 pole IEC frame motors. The standard horizontal configuration units have a vertical centerline discharge; however these models can also be mounted in a variety of different positions including horizontal discharge, with or without vertical mounting of the pump bearing housing.

Pumped Liquid
Designed for non-combustible, low viscosity liquids, free of solids, abrasive materials and fibres.Various liquid chemical compositions are capable of being pumped through the use of a variety of construction materials and seal options (Refer to materials listed below).

Construction Material
The GISO / GIS series comes with cast iron casing wet end, SS304 impeller and wear rings and SS420 shaft as standard. In order to suit a wider range of applications, the GISO / GIS series of pump casing are also available in the following materials:

  •  EN-GJL-250 (Cast Iron)
  •  EN-GJS-450-10 (Ductile Iron)
  •  EN 1.4301 / AISI 304 (Stainless Steel 304)
  •  EN 1.4401 / AISI 316 (Stainless Steel 316)
  •  EN 1.4462 / UNS S32205 (Duplex 2205)
aa
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
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg