GFH Cast iron end suction pumps acc to EN 733

Goulds Water Technology : Single stage centrifugal pumps :

Cast iron pump body and AISI 316L stainless steel, laser-technology welded impeller. Suitable for pumping hot and cold, moderately aggressive liquids.

Available models:
GFHE Close-coupled with special motor shaft extension.
GFHS With stub shaft and standard motor.
GFHF With flexible coupling, adapter, base and standard motor in compliance with EN 733 – DIN 24255.

Specifications

  • Delivery: up to 700 m³/h
  • Head: up to 100 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.25 kW up to 132 kW
  • Maximum operating pressure: 16 bar
  • Temperature of pumped liquid: from -30 °C to 120 °C

Regional Office:

Xylem Water Solutions Singapore
6 Wan Lee Road (Jurong)
Singapore 627937
Tel: +65.6266.6006
Fax: +65.6266.5005
Email: sales.sg@xyleminc.com

Country Brands Distributors Address Contact Person Telephone Email Address
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg