GFC Cast iron in-line single and twin pumps

Goulds Water Technology : Single stage centrifugal pumps :

In-line centrifugal pumps with cast iron pump body, AISI 316L stainless steel impeller entirely welded using laser technology. Suitable for handling hot or cold moderately aggressive liquids.

The following models are available:

  • GFCE-GFCTE Close-coupled with special motor shaft extension.
  • GFCS-GFCTS With stub shaft and standard IEC motor.

Specifications

  • Delivery: up to 330 m³/h
  • Head: up to 89 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.25 kW up to 22 kW
  • Maximum operating pressure: 16 bar
  • Temperature of pumped liquid: from -20 °C to 140 °C
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
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg