GCO Stainless steel threaded pumps with open impeller

Goulds Water Technology : Single stage centrifugal pumps :

These pumps combine the advantages of an open impeller with those of the AISI 316 stainless steel construction, which is particularly suited for handling moderately aggressive liquids with suspended solids.

 

Specifications

  • Delivery: up to 54 m³/h
  • Head: up to 24 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.37 kW up to 3 kW
  • Maximum operating pressure: 8 bar
  • Temperature of pumped liquid: from -10 °C to 120 °C
  • Free passage: up to 20 mm
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
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg