GCEA, GCA Stainless steel threaded centrifugal pumps

Goulds Water Technology : Single stage centrifugal pumps :

Wide range of pumps for domestic and industrial applications.
Single-impeller (GCEA) and dual-impeller (GCA) models available.
Available on request “V” version with FPM seals for temperature up to 110°C and “N” version completely made of AISI 316 stainless steel.

Specifications

  • Delivery: up to 31 m³/h
  • Head: up to 62 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.37 kW up to 3 kW
  • Maximum operating pressure: 8 bar
  • Temperature of pumped liquid: from -10 °C to 110 °C
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
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg