BGR Series with CentriPro MP Automatic Pump Control

Goulds Water Technology : Single stage centrifugal pumps :

BGR Series self-priming centrifugal jet pump is designed to handle clean water in domestic applications.

Coupled with the CentriPro MP automatic pump control, the BGR is protected against dry running and can operate efficiently for years to come.

Pump

BGR Series has a robust design with pressed stainless steel casting and an aluminum motor body. The pump is equipped with built-in ejector systems providing suction lift capability. This allows the pump to remain primed if there are gases in the pumped water. All liquid contact components are approved for use in drinking water to AS/NZS 4020. Available in single-phase, 220 – 240V, 50Hz and 60Hz

Control

The CentriPro MP automatic pump control is a compact and functional device incorporating an electronic circuit, a diaphragm and retaining spring system integrated with delivery and pressure sensors. It is designed to replace traditional pressure switch control systems in domestic use. It offers the advantage of small overall dimensions, no routine maintenance required and provides the pump with adequate protection against dry running. Available in single -phase, 230V, 50Hz and 60Hz

– See more at: http://xylemappliedwater.com.au/brands/goulds-water-technology/centrifugal-pumps-boosters/self-priming-end-suction/bgr-series-with-centripro-mp-automatic-pump-control/#sthash.rLOGMOI5.dpuf
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
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg