GTDB-GTDV Cast iron vertical multistage pumps

Goulds Water Technology : Multistage centrifugal pumps :

High reliability electric pumps designed to meet tough requirements in a wide range of applications. Available in many different versions featuring a large variety of construction features, materials and flow rates of 22, 35, 58, 78, 120, 170, 220 and 280 m3/h. Depending on the model, the available versions are made entirely of cast iron or stainless steel, or cast iron with bronze impellers, with PN10/16, PN25/40 or PN63 flanges.

Specifications

  • Delivery: up to 340 m³/h
  • Head: up to 500 m
  • Power supply: three-phase 50 Hz
  • Power: from 2.20 kW up to 355 kW
  • Maximum operating pressure: 63 bar
  • Temperature of pumped liquid: from -10 °C to 140 °C
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
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg