e-HM Stainless steel horizontal multistage pump

Goulds Water Technology : Multistage centrifugal pumps :

The NEW e-HM series is a modern, robust designed pump

The main offering is:
Lowest cost of operation: State-of-the-art hydraulics with best-in class efficiency combined with IE3 motors mean the lowest possible operating costs.
Long service life: Thick sheet metal casing, high-quality bearings and stainless steel guarantees a long service life.
Low noise level: High-efficiency hydraulics, motor and thick sheet metal pump body keep the noise level to a minimum.

e-HM residential: reliable water supply for most buildings; from family houses up to 10 floor apartment buildings.
The new e-HM is available in different versions
– Bare pump
– On/ off system with pressure switch and pressure tank
– Semi constant pressure system with Genyo electronical pump controller
– Constant pressure system with Teknospeed variable speed controller

e-HM industrial: full offering for numerous applications including washing & cleaning, water treatment and food & beverage industries:
– AISI 304 or 316
– Electropolished
– Compact and high efficiency versions
– Mechanical face seal and o-ring options

Specifications
Delivery: up to 29 m³/h
Head: up to 160 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 0.30 kW up to 5.50 kW
Maximum operating pressure: 16 bar
Temperature of pumped liquid: from -10 °C to 120 °C
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
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg