GDOMO Submersible wastewater pump

Goulds Water Technology : Drainage and Wastewater Pumps :

GDOMO series, stainless steel electric pumps for wastewater and domestic sewage handling. The range is available with twin-channel or vortex impeller (GDOMO VX).
Designed to handle suspended solids up to 50mm in diameter (35 mm for GDOMO 7 and GDOMO 7VX).
Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power.
Versions with or without float switch are available.

Specifications
Delivery: up to 40 m³/h
Head: up to 14.5 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 0.55 kW up to 1.50 kW
Temperature of pumped liquid: to 35 °C
Maximum immersion depth: 5 m
Free passage: up to 50 mm
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
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg