GDOMO GRI Submersible grinder pump

Goulds Water Technology : Drainage and Wastewater Pumps :

The GDOMO GRI is designed to pump domestic sewage, liquids containing solids or fibres, and  wastewater from residential buildings to the sewer mains or a pressurized sewer network.
The grinder cuts solids in sewage into smaller bits that can easily pass through the impeller and discharge pipes. Risks of clogging or blockage are very low, and the grinder system is easily adjustable.

Specifications

Delivery: up to 6.60 m³/h
Head: up to 25 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 1.10 kW up to 1.10 kW
Temperature of pumped liquid: to 35 °C
Maximum immersion depth: 5 m
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
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg