GDOC Submersible drainage pump

Goulds Water Technology : Drainage and Wastewater Pumps :

GDOC pumps are versatile, corrosion-resistant and compact. Three basic versions are available with 0.3 to 0.7 kW power.
A GDOC 7VX version with Vortex impeller and the GDOC GT with a fixed level regulation system are also available.

Specifications
Delivery: up to 14 m³/h
Head: up to 11 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 0.25 kW up to 0.55 kW
Temperature of pumped liquid: to 40 °C
Maximum immersion depth: 5 m
Free passage: up to 20 mm
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
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg